FM Approved Dry ELO Pendent Sprinklers
- The only FM Approved ELO dry pendent sprinkler
- FM Approved for storage and non-storage applications
- May allow for reduced overall water demand in many FM cold storage applications, particularly where ceiling heights are 35ft. (10,5 m) and below (refer to FM data sheet 8-9)
- Reduced water supply requirements can help lower system costs by possibly eliminating a fire pump and reducing the size of system piping and components
- Offered in both standard and quick response and in three styles; plain barrel, standard adjustable, and recessed adjustable
- Each model is available in 165°F, 205°F, and 280°F temperature ratings (74°C, 96°C, and 138°C); higher temperature-rated sprinklers are better able to accommodate defrost cycles for cooler and freezer maintenance
- Fusible link operating element - preferred in food processing and distribution applications
- Available in 6 inch (153 mm) increments, from 12 to 48 inches (305-1220 mm), with 1-1/4 inch NPT thread size (32 mm BSP)
- Standard finishes include brass, chrome, and white