Bookmark and Share

VK492 Mirage® Standard Response Concealed Pendent Sprinkler (K5.6)

VK492 Mirage® Standard Response Concealed Pendent Sprinkler (K5.6)

The Viking Mirage® Standard Response Concealed Pendent Sprinkler VK492 is a thermosensitive glass-bulb spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.  The new VK492 sprinkler features a 5 mm glass bulb and is FM Approved and cULus Listed for Light and Ordinary Hazard occupancies. 

In NFPA applications, the VK492 sprinkler is ideally suited for tenant improvement, renovation, and sprinkler replacement projects.  When modifications are made to existing Light Hazard sprinkler systems that were initially installed with standard response sprinklers, the NFPA 13 Standard requires that standard response sprinklers be used, to match the original design of the system.  The new VK492 provides a cULus Listed and FM Approved option for this situation.

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_101615

Part Number: 

20034

VK Number: 

VK492

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings