Bookmark and Share

VK377 - QR ELO Pendent Sprinkler (Storage-Density/Area) (K11.2)

VK377 - QR ELO Pendent Sprinkler (Storage-Density/Area) (K11.2)

Viking Quick Response Extra-Large Orifice Pendent Sprinkler VK377 is a thermosensitive glass bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements.

Technical Details

K Factor: 

11.2

Manufacturer: 

Viking

Page: 

F_030993

Part Number: 

08337

VK Number: 

VK377

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings