Bookmark and Share

Ordinary Hazard Dry Horizontal Sidewall Sprinklers (K8.0)

Viking Standard Response Ordinary Hazard Dry Horizontal Sidewall Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces supplied from a wet system in an adjacent heated area. The large orifice dry sidewall sprinkler allows greater flows at lower pressures than standard orifice sprinklers. The newly desinged deflector carries an expanded approval for installation from 4” to 12” below the ceiling, allowing additional flexibility when installing sprinklers near crown moldings or other obstructions.  The special Polyester and Electroless Nickel PTFE (ENT) coatings have been investigated for installation in corrosive atmospheres and are cULus listed as corrosion resistant as indicated in the Approval Chart. Refer to technical data sheet for design and installation requirements.

Technical Details

K Factor: 

8.0, 
115 metric

Manufacturer: 

Viking

Page: 

F_022817

Part Number: 

21487U, 
21488U, 
21481U, 
21482U, 
21493U, 
21494U

VK Number: 

VK2503, 
VK2523, 
VK2543

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1" NPT (25 mm BSP)

Min Spacing: 

6 ft (1,8 m)

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets

Product Quick Reference Guides