Spray Pattern Documentation
›
Spray Pattern - Standard/Quick Response
Spray Pattern - Standard/Quick Response
Concealed Sidewall Sprinkler Spray Pattern
Horizon® Mirage™ Model B-1 Sprinkler Spray Pattern
Horizon® Mirage™ Model B-2 Sprinkler Spray Pattern
Horizon® Model H 1/2" Flush Head Sprinkler Spray Pattern
Microfast® 15 mm BSP Quick Response Horizontal Sidewall Sprinkler Spray Pattern
Model H-4 Sidewall Sprinkler Spray Pattern
Model M 1/2" (15 mm) Conventional Sprinkler Spray Pattern
Model M 1/2" European Upright Sprinkler Spray Pattern
Model M 1/2" Pendent Sprinkler Spray Pattern
Model M 1/2" Upright Sprinkler Spray Pattern
Model M 1/2" Vertical Sidewall Sprinkler Spray Pattern
Model M 17/32" (20 mm) Conventional Sprinkler Spray Pattern
Model M 3/4" Pendent Sprinkler Spray Pattern
Model M 3/4" Upright Sprinkler Spray Pattern
Model M 3/8" Pendent Sprinkler Spray Pattern
Model M 3/8" Upright Sprinkler Spray Pattern
Model M Extra-Large Orifice Pendent Sprinkler Spray Pattern
Model M Extra-Large Orifice Upright Sprinkler Spray Pattern
Stainless Steel Model N-2 1/2" Pendent Sprinkler SIN VK132 Spray Pattern
Stainless Steel Model N-2 1/2" Upright Sprinkler SIN VK130 Spray Pattern