Deluge & Preaction Systems
›
Conventional Deluge Trim (Horizontal)
Conventional Deluge Trim (Horizontal)
1-1/2" & 2" (DN40 & DN50) Model F Deluge Valve Horizontal Conventional Trim
2-1/2" & 3 (DN65 & DN80) Model F Deluge Valve Horizontal Conventional Trim
4" (DN100) Model F Deluge Valve Horizontal Conventional Trim
6" (DN150) Model F Deluge Valve Horizontal Conventional Trim
8" (DN200) Model F Deluge Valve Horizontal Conventional Trim
1-1/2" & 2" (DN40 & DN50) Model F Deluge Valve Stainless Steel Horizontal Trim
2-1/2" & 3" (DN65 & DN80) Model F Deluge Valve Stainless Steel Horizontal Trim
4" (DN100) Model F Deluge Valve Stainless Steel Horizontal Trim
6" (DN150) Model F Deluge Valve Stainless Steel Horizontal Trim
8" (DN200) Model F Deluge Valve Stainless Steel Horizontal Trim