Viking’s Mobile Web Site Series
Viking’s Mobile Web Site Series
Valuable information when you need it, where you need it.
Viking's family of mobile web sites provide enhanced access to valuable product information in the field, via mobile devices. To access the following Viking mobile sites, click on the URL or scan the QR Code with your smartphone. Smartphone users can download any number of free applications, such as ScanLife®, for scanning QR Codes. After launching the app, users are typically prompted to scan the code, often through the device’s camera feature, and are then automatically directed to the mobile site. Each QR Code is unique and is directed to specific mobile content.
![]() |
Viking’s Mobile Site for VGS® Grooved Piping Systems The VGS grooved piping systems mobile web site was designed to improve accessibility to key product information via mobile devices, such as smart phones and tablet computers. Features:
This site can be accessed either by scanning the QR Code found to the right, or visiting the following URL: http://vikinggroup.mobi/p/46374 |
|
![]() |
Viking’s Mobile Site for Valves and Systems This mobile resource provides you with a convenient way to access technical information in the field for various Viking valves, devices, and systems. Features:
This mobile web site can be accessed either by scanning the QR Code found to the right, or visiting the following URL: http://vikinggroup.mobi/c/6194 |
|
![]() |
Viking’s Mobile Site for BlazeMaster® CPVC Systems This site provides a helpful resource on the proper installation of CPVC piping systems. Features:
This mobile web site can be accessed either by scanning the QR Code found to the right, or visiting the following URL: http://vikinggroup.mobi/c/6176 |
|
*Note that the content of Viking’s new CPVC mobile web site is general in nature and does not constitute a complete installation guide. As always, installers should read, understand, and follow Viking’s complete CPVC INSTALLATION AND DESIGN MANUAL, which can also be accessed from the new mobile site.
![]() |
Viking’s Mobile Homepage Now there is a way to access all of Viking’s mobile sites in the field from one convenient site. Features:
This mobile web site can be accessed either by scanning the QR Code found to the right, or visiting the following URL: http://www.vikinggroup.mobi |
|