Bookmark and Share

Recessed Dry Pendent Sprinkler (VK482)

  • cULus Listed, Quick Response, Standard Coverage
  • Approved for Light and Ordinary Hazard occupancies
  • 5.6 (81) K factor, 1 inch NPT (dry pendent sprinkler)
  • Made to order with lengths available in 1/4 inch increments - 4-1/2 to 48 inch (114 to 1219 mm)
  • 165°F (74°C) and 205°F (96°C) temperature ratings
  • 205°F (96°C) temperature better accommodates defrost cycles that are typically part of the regular maintenance schedule for coolers and freezers
  • Flush-style sprinkler element can be fully recessed up to 1/2 inch (12 mm) above the ceiling, which is a key advantage in structures where forklifts can potentially damage sprinklers located below the ceiling
  • Viking has performed extensive testing to verify that the new VK482, when installed with the optional insulating boot, meets the requirements of a Quick Response sprinkler
  • Unique, innovative escutcheon helps ensure that the escutcheon does not fall off due to vibrations in the protected structure, such as from a forklift or someone walking above the ceiling
  • Contact your local Viking SupplyNet location or Territory Sales Manager for pricing and availability

Product Announcement