Bookmark and Share

VESDA Fire Safety Products

VESDA Aspirating Smoke Detectors feature continuous air sampling to provide the earliest possible warning of an impending fire. VESDA ASDs buy the critical time needed to investigate an alarm and initiate an appropriate response to prevent injury, property damage or business disruption. With multi-level warnings and a wide range of sensitivity that does not degrade or change over time, even minute levels of smoke can be detected before a fire has time to escalate.

Gas detection and environmental monitoring. VESDA ASD systems can be equipped with modules for detection of hasardous/combustible gases. proactive gas detection enables countermeasures to be taken to protect personnel and property from unseen dangers.

The VESDA VLI is designed specifically for the protection of industrial applications, and addresses common industrial challenges including high background levels of airborne particles, detector longevity and maintenance. From small to large open spaces, and from the cleanest to the most contaminated environments, VESDA provides reliable, highly sensitive, very early warning smoke detection.

Visit the Minimax Fire Products website to learn more.

VESDA features:

  1. Auto-learning function
  2. Event log
  3. Relay outputs
  4. Easy mounting
  5. Pre-engineered pipe network designs
  6. Configurable alarm levels

Available models:

VESDA LaserFocus
VESDA LaserPlus
VESDA LaserScanner
VESDA LaserCompact
VESDA VLI
VESDA VFT-15
VESDA ECO

Technical Details

Manufacturer: 

Xtralis