Bookmark and Share

Viking Adds FM Approved, Braided Hose to FSC Line of Flexible Sprinkler Connections

Sunday, June 16, 2013

FOR IMMEDIATE RELEASE

Hastings, Michigan, USA - Viking Corporation, a global leader in fire protection and life safety systems, has introduced a new, FM Approved, flexible sprinkler connection featuring a braided hose. The new Model FSC-28B product is offered in addition to Viking’s existing cULus Listed (non-braided) flexible sprinkler connection, Model FSC-25U which was announced last year.

Viking’s FSC line of flexible sprinkler connections features a pre-assembled, ready-to-install bracket assembly. The installation bracket provides a secure fit to the suspended ceiling grid and offers generous lateral adjustment for precisely locating sprinklers, which is particularly important for “center-of-tile ” installation requirements . Additionally, the center bracket design allows for substantial vertical adjustment to accommodate both semi-recessed and concealed sprinkler installations.

Viking’s flexible sprinkler connections are factory-assembled and ready-to-install out of the box, without additional loose parts. They are also offered pre-assembled with most of Viking’s commercial sprinklers, including Viking’s innovative extended coverage and Mirage® concealed sprinklers. When the pre-assembled product is ordered, the sprinklers are factory installed onto the flexible connections’ outlet reducer fittings. The pre-assembled drops are 100% pressure tested at the factory.

The new model FSC-28B braided flexible sprinkler connections are packaged five (5) per box and are available in standard lengths of 39-3/8” (1,000mm) and 59” (1,500mm) with either a ½ ” or ¾” NPT sprinkler connection. Additional hose lengths are available with an extended lead time.

 

Viking is a global leader in the manufacture and distribution of innovative fire protection and life safety systems. For over 90 years the company’s products and services have protected lives and property worldwide from the devastating effects of fire. For more information on Viking’s complete line of quality fire protection products and services, please visit www.vikinggroupinc.com or call 800-968-9501.