Bookmark and Share

Viking Introduces New “Corridor Sprinkler” Featuring a 28 ft (8,5 m) Wide Coverage Area

Thursday, May 31, 2012

FOR IMMEDIATE RELEASE

Hastings, Michigan, USA - Viking Corporation, a global leader in fire protection and life safety systems, announces the availability of a new quick response, extended coverage, horizontal sidewall sprinkler designed specifically to protect corridors, hallways, decks, walkways, and any other application where a wide spray pattern is optimal. The new model VK638, which is cULus Listed for Light Hazard occupancies and has a K Factor of 8.0 (115), is available in both recessed and domed concealed models.

The new “Corridor Sprinkler” uses Viking’s patented flow-shaper technology to provide larger coverage areas at lower flow and pressure requirements. The VK638 is cULus Listed for 28 x 12 ft (8,5 x 3,7 m) and 28 x 14 ft (8,5 x 4,3 m) coverage areas, with the deflector installed up to 12 in (305 mm) below the ceiling. The 28 x 12 ft (8,5 x 3,7 m) coverage area is unique in the industry, providing a significant flow and pressure advantage for fire sprinkler systems where this area of coverage can be applied.

Both the recessed and domed concealed models are available in 135°F (57°C), 155°F (68°C), 175°F (79°C), and 200°F (93°C) temperature ratings. The VK638 has a K Factor of 8.0 (115) and a ¾ inch (20 mm) thread size. The new sprinkler is available in standard finishes that include brass, white, chrome, and black as well as a nearly unlimited variety of custom colors.

 

Viking is a global leader in the manufacture and distribution of innovative fire protection and life safety systems. For over 90 years the company’s products and services have protected lives and property worldwide from the devastating effects of fire. For more information on Viking’s complete line of quality fire protection products and services, please visit www.vikinggroupinc.com or call 800-968-9501.