Bookmark and Share

Viking Introduces New Flexible Sprinkler Connection

Monday, September 24, 2012

FOR IMMEDIATE RELEASE

Hastings, Michigan, USA - Viking Corporation, a global leader in fire protection and life safety systems, is pleased to introduce a new cULus Listed flexible sprinkler connection. The new Model FSC-25U is a complete assembly that provides a faster, easier installation of sprinklers in suspended tile ceilings, when compared to hard-piped sprinkler drops. Viking’s Model FSC-25U also offers generous amounts of lateral and vertical adjustment for precisely locating sprinklers in “center-of-tile” installations.

The new flexible sprinkler connection features a redesigned, factory-assembled attachment bracket that is ready to install out of the box, without additional loose parts. The product’s innovative “collar-style” center bracket locates and secures the sprinkler in the required position within the ceiling grid, while also providing ample vertical adjustment to accommodate flush, semi-recessed, and concealed-style sprinklers. The Model FSC-25U uses a corrugated, stainless steel flexible hose (unbraided) and is rated to a maximum working pressure of 200 psi (14 bar).

Viking’s new flexible sprinkler connections, which are packaged five (5) per box, are available in standard lengths of 39-3/8” (1000mm) and 59” (1500mm) with either a ½” or ¾” NPT sprinkler connection. To support the launch of this exciting new product, Viking has created a 3D installation animation and dedicated mobile web site. The new site, along with the animation, can be accessed by visiting the following URL: http://vikinggroup.mobi/p/101119 or by scanning the QR code on this page.

 

Viking is a global leader in the manufacture and distribution of innovative fire protection and life safety systems. For over 90 years the company’s products and services have protected lives and property worldwide from the devastating effects of fire. For more information on Viking’s complete line of quality fire protection products and services, please visit www.vikinggroupinc.com or call 800-968-9501.