Bookmark and Share

Viking Offers FSC Flexible Connections with Factory-Installed Sprinklers

Friday, September 27, 2013

FOR IMMEDIATE RELEASE

Hastings, Michigan, USA - Viking Corporation, a global leader in fire protection and life safety systems, announces the availability of its FSC Flexible Sprinkler Assemblies. These new packages are offered with a wide variety of Viking commercial sprinklers, which are factory-installed onto the outlet fitting of the FSC flexible sprinkler connection. The result is an integrated assembly that combines the labor-saving benefits of the FSC flexible connections with the confidence and convenience of a Viking sprinkler that is pre-assembled onto the flexible connection’s outlet fitting.

The FSC Flexible Sprinkler Assemblies are available with either the FM Approved braided flexible connecton (Model FSC-28B), or the UL Listed non-braided version (Model FSC-25U). When ordered, customers will receive a box of the desired FSC flexible sprinkler connections, as well as a separate package containing the specified Viking sprinkler factory-installed onto the outlet fitting. Each assembly is 100% factory-tested, eliminating a potential leak point. Viking’s FSC Flexible Sprinkler Connections also feature a fully assembled installation bracket that is ready to install out of the box, without loose parts.

To support the launch of the new FSC Flexible Sprinkler Assemblies, Viking SupplyNet is offering contractors a special, limited-time promotional price on assemblies featuring either the VK462 Mirage® concealed sprinkler or the VK302 Microfast® quick response sprinkler. For additional information on this special offer, please contact your local Viking SupplyNet customer service center.

 

Viking is a global leader in the manufacture and distribution of innovative fire protection and life safety systems. For over 90 years the company’s products and services have protected lives and property worldwide from the devastating effects of fire. For more information on Viking’s complete line of quality fire protection products and services, please visit www.vikinggroupinc.com or call 800-968-9501.