Bookmark and Share

Viking Offers New Residential 3.0 K Factor Flat Plate Concealed Sprinkler

Monday, May 20, 2013

FOR IMMEDIATE RELEASE

Hastings, Michigan, USA - Viking Corporation, a global leader in fire protection and life safety systems, has extended its Freedom® residential fire sprinkler line to include a “small orifice,” flat-plate concealed pendent sprinkler. The new model VK488 has a K Factor of 3.0 (43) and is cULus Listed with a flow rate of only 8 GPM (30 L/min), and a pressure requirement of only 7.1 PSI (0.49 bar), in a 12 x 12 ft (3,7 x, 3,7 m) room size. This new sprinkler is offered in addition to the model VK470, 3.0 K factor residential pendent sprinkler, which Viking introduced in 2012.

With its smaller K Factor and lower Listed flow rates, the VK488 is well-suited for 13D residential systems where the available water supply is a concern. In these systems, the VK488 could allow for reduced pipe sizes, a smaller water meter, and/or the elimination of a tank and pump. In addition to the 12 x 12 ft (3.7 x 3.7 m) room size indicated above, the new sprinkler is also cULus Listed for 14 x 14 ft (4.3 x 4.3 m) and 16 x 16 ft (4.9 x 4.9 m) coverage areas.

The new VK488 sprinkler has a ½ in (15 mm) NPT thread size and is available with a temperature rating of 165°F (74 °C). The cover plate for the VK488 is offered in three different options including standard/small diameter, large diameter, and Viking’s exclusive square cover plate. All three cover plate options have a temperature rating of 135°F (57 °C ). Like all concealed sprinklers from Viking, flat cover plates are available in several standard finishes and a nearly unlimited number of custom colors .

 

Viking is a global leader in the manufacture and distribution of innovative fire protection and life safety systems. For over 90 years the company’s products and services have protected lives and property worldwide from the devastating effects of fire. For more information on Viking’s complete line of quality fire protection products and services, please visit www.vikinggroupinc.com or call 800-968-9501.