Bookmark and Share

VK015 - Micromatic® Standard Response Horizontal Sidewall Sprinkler (K2.8)

The Micromatic® Viking Standard Response Horizontal Sidewall Sprinkler VK015 is a small thermosensitive glass bulb spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and PTFE coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are cULus listed as corrosion resistant as indicated in the Approval Chart.

Technical Details

K Factor: 

2.8

Manufacturer: 

Viking

Page: 

F_082114

Part Number: 

09997

VK Number: 

VK015

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

250 psi (17 bar)

Response Type: 

Standard

Occupancy Type: 

Light Hazard

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets