Bookmark and Share

VK023 - Micromatic® HP Standard Response Pendent High Pressure Sprinkler (K2.8)

The Viking Micromatic® HP Standard Response Pendent High Pressure VK023 Sprinkler is a small, thermosensitive, glass-bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester, and Polytetrafluoroethylene (PTFE) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Charts. Viking standard response sprinklers may be ordered and/or used as open sprinklers (glass bulb and pip cap assembly removed) on deluge systems. Refer to Ordering Instructions.

Technical Details

K Factor: 

2.8

Manufacturer: 

Viking

Page: 

F_081814

Part Number: 

09994

VK Number: 

VK023

Max Pressure: 

250 psi (17 bar)

Response Type: 

Standard

Occupancy Type: 

Light Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings