Bookmark and Share

VK100 - Micromatic® Standard Response Upright Sprinkler (K5.6)

The Viking Micromatic® Standard Response Upright VK100 Sprinkler is a small, thermosensitive, glass-bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Charts. Viking standard response sprinklers may be ordered and/or used as open sprinklers (glass bulb and pip cap assembly removed) on deluge systems. Refer to Ordering Instructions.

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_052014

Part Number: 

12986, 
12993, 
10138, 
10193

VK Number: 

VK100

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard

Occupancy Type: 

Light, Ordinary, and Extra Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per NFPA, FM

Max Spacing: 

Per NFPA, FM