Bookmark and Share

VK306 - Microfast® Quick Response Vertical Sidewall Sprinkler (K5.6)

The Viking Microfast® Quick Response Vertical Sidewall Sprinkler VK306 is a small thermosensitive glass bulb spray sprinklers designed for installation in either the upright or  pendent position. The VK306 is available with finishes and temperature ratings to meet design requirements.

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_060614

Part Number: 

06727B, 
12983

VK Number: 

VK306

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings