Bookmark and Share

VK308 - Microfast® Quick Response Fusible Element Horizontal Sidewall Sprinkler (K5.6)

The Viking Microfast® Quick Response Fusible Element Horizontal Sidewall Sprinkler VK308 is a small thermosensitive solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and Polytetrafluoroethylene (PTFE) coatings can be used in decorative applications where colors are desired.  Refer to technical data sheet for design and installation requirements.

Technical Details

K Factor: 

5.6, 
81 metric

Manufacturer: 

Viking

Page: 

F_021307

Part Number: 

13950, 
13949

VK Number: 

VK308

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets

Drawings

Approval Certificates

Catalog Page