Bookmark and Share

VK316 - Microfast® HP Quick Response Fusible Element Upright High Pressure Sprinkler (K5.6)

VK316 - Microfast® HP Quick Response Fusible Element Upright High Pressure Sprinkler (K5.6)
The Viking MicrofastHP® Quick Response Upright High Pressure Sprinkler VK316 is a small, thermosensitive, solder link spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE
(ENT) coatings can be used in decorative applications where colors are desired. In addition, the ENT coating has been investigated for installation in corrosive environments and is listed/approved as indicated in the Approval Chart.

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_062814

Part Number: 

13953

VK Number: 

VK316

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

250 psi (17 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings