Bookmark and Share

VK337 - Microfast® Quick Response Vertical Sidewall Sprinkler (K4.2)

Viking Microfast® Quick Response Vertical Sidewall Sprinkler VK337 is a small thermosensitive glass bulb spray sprinkler designed for installation in either the upright or pendent position. VK337 is available with temperature ratings to meet design requirements.

Technical Details

K Factor: 

4.2

Manufacturer: 

Viking

Page: 

F_050300

Part Number: 

08985

VK Number: 

VK337

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets