Bookmark and Share

VK410 - QR/QREC Institutional Flush Pendent Sprinkler (K5.6)

Viking Institutional Style Quick Response Standard Coverage/Extended Coverage Flush Pendent Sprinklers are small, flush, solder link and lever sprinklers made with tamper-resistant construction. Viking institutional sprinklers have been specifically designed for use with concealed piping in institutional mental health occupancies, correctional facilities, or anywhere a likelihood of tampering with fire sprinklers by the occupants may exist.

Technical Details

K Factor: 

5.6 (81)

Manufacturer: 

Viking

Page: 

F_100998

Part Number: 

10554, 
10627, 
10599

VK Number: 

VK410

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

6 ft (1,8 m)

Max Spacing: 

LH 16 x 16 ft; OH per standards/listings