Bookmark and Share

VK412 - QR Institutional Flush Sidewall Sprinkler (K5.6)

Viking Institutional Style Quick Response Flush Horizontal Sidewall Sprinklers are small, flush, solder link and lever sprinklers made with tamper-resistant construction. Viking institutional sprinklers have been specifically designed for use with concealed piping in institutional mental health occupancies, correctional facilities, or anywhere a likelihood of tampering with fire sprinklers by the occupants may exist.

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_101098

Part Number: 

10579, 
10627, 
10599

VK Number: 

VK412

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

6 ft (1,8 m)

Max Spacing: 

Per Standards / Listings