Bookmark and Share

VK488 - Residential Concealed Fusible Element Pendent Sprinkler (K3.0)

The Viking Freedom® VK488 Residential Concealed Pendent Sprinkler is a  “small orifice,” flat-plate concealed model with a K-factor of 3.0 (43). This fusible link residential sprinkler is designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.

The Model VK488 is cULus Listed with a flow rate of only 8 GPM (30 L/min), and a pressure requirement of only 7.1 PSI (0.49 bar), in a 12 x 12 ft (3,7 x, 3,7 m) room size. With its smaller K-factor and lower Listed flow rates, the sprinkler is well-suited for 13D residential systems where the available water supply is a concern. In these systems, the VK488 could allow for reduced pipe sizes, a smaller water meter, and/or the elimination of a tank and pump. The Model VK488 is also cULus Listed for 14 x 14 ft (4.3 x 4.3 m) and 16 x 16 ft (4.9 x 4.9 m) coverage areas.

The VK488 has a ½ in (15 mm) NPT thread size and is available with a temperature rating of 165°F (74 °C). The cover plate is offered in three different options including standard/small diameter, large diameter, and Viking’s exclusive square cover plate. All three cover plate options have a temperature rating of 135°F (57 °C ). Like all concealed sprinklers from Viking, flat cover plates are available in several standard finishes and a nearly unlimited number of custom colors .

 

 

Technical Details

K Factor: 

3.0

Manufacturer: 

Viking

Page: 

F_073012

Part Number: 

18325, 
13504, 
13642, 
13623, 
13619, 
15394

VK Number: 

VK488

Documents and Resources

Technical Data Sheets

Drawings

Product Quick Reference Guides

Catalog Page