Bookmark and Share

VK502 - ESFR Dry Pendent Sprinkler (K14)

VK502 - ESFR Dry Pendent Sprinkler (K14)

Viking Early Suppression Fast Response (ESFR) Dry Pendent Sprinkler VK502 is a fast response fusible element type sprinkler designed for use in storage areas subject to freezing and supplied from a wet system only, in an adjacent heated area. With a 14.0 nominal K-Factor and special deflector, this sprinkler produces large, high-momentum water droplets in a hemispheric pattern below the deflector. This permits penetration of the fire plume and direct wetting of the burning fuel surface while cooling the atmosphere early in the development of a high-challenge fire.  ESFR Dry sprinklers can ONLY be installed in Wet systems! Not for installation in dry or preaction systems.

Technical Details

K Factor: 

14.0, 
202 metric

Manufacturer: 

Viking

Page: 

F_042012

Part Number: 

18702, 
18703, 
18704, 
18706, 
18707, 
18708, 
18710, 
18711, 
18712, 
18176, 
18177, 
18178

VK Number: 

VK502

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Fast (ESFR)

Occupancy Type: 

Storage

Thread Size: 

2" Grooved

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings