Bookmark and Share

VK602 - Microfast® EC/QREC Pendent Sprinkler (K8.0)

VK602 - Microfast® EC/QREC Pendent Sprinkler (K8.0)
Viking Microfast® EC/QREC Pendent Sprinklers are small thermosensitive spray sprinklers available in several different finishes and temperature ratings to meet varying design requirements. This sprinkler has both standard response and quick response listings. The glass bulb operating element and special deflector characteristics meet the challenges of quick response extended coverage standards.  See technical datasheet for required design and installation criteria.

Technical Details

K Factor: 

8.0

Manufacturer: 

Viking

Page: 

F_102412

Part Number: 

18262

VK Number: 

VK602

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard/Quick

Occupancy Type: 

Light Hazard

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

8 ft (2,4 m) cULus; Per FM datasheet

Max Spacing: 

20 x 20 ft (6,1 x 6,1 m)