Bookmark and Share

VK606 - Microfast QREC Large Orifice Horizontal Sidewall (K8.0)

Viking Microfast® Quick Response Extended Coverage Horizontal Sidewall Sprinkler VK606 is a thermosensitive spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements.  The special Polyester and PTFE coatings can be used in decorative applications where colors are desired.  Please refer to technical datasheet for required design and installation criteria.

Technical Details

K Factor: 

8.0

Manufacturer: 

Viking

Page: 

F_102612

Part Number: 

13005, 
18271

VK Number: 

VK606

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

16 x 22 ft / FM: 24 ft (4,9 x 6,7m / 7,3m)