Attic Sprinkler Line
- cULus Listed, specific application, extended coverage sprinklers designed to provide superior fire protection in combustible and non-combustible attic spaces
- Compared to standard spray sprinklers, Viking's new attic sprinkler system requires fewer sprinklers and branch lines to protect most attic spaces, providing significant material and labor savings
- Back-to-Back (V-BB, Single Directional (V-SD), and Attic Upright models available in 5.6 and 8.0 K-factors to protect various roof pitches
- 5.6 K-factor models feature lower flows and pressures compared to competitive products
- Can be installed with either steel or CPVC piping (CPVC allowed on wet pipe systems only)
- Available in standard brass finish or with corrosion-resistant Electroless Nickel PTFE (ENT) coating
Model V-BB (Back to Back) Specific Application Sprinkler
Model V-SD (Single Directional) Specific Application Sprinkler
VK696 Attic Upright Specific Application Sprinkler