High Expansion Foam Systems
- High Expansion Foam systems from Viking feature uniquely designed UL Listed generators which aerate foam with no moving parts or external power requirments.
- A single high expansion foam generator weights just 153 lbs.
- High expansion foam generators can be installed either vertically or horizontally.
- Single or paired mounting options available, with or without roof curb and vent.
- Generators have a stainless steel body and painted red nozzle manifold.
- Use Viking's exclusive HiEx Estimator webtool to calculate the required number of generators and foam concentrate needed for both UFC and NFPA 409 projects.