IBC Fire Protection Containment Unit
Product:
- Capacity for full IBC content plus sprinkler system discharge.
- A flame arrestor that protects the containment sump pump from fire.
- No overflow to protect from the spread of ignitable, burning liquid.
- A convenient folding access door for forklifts and pallet trucks.
- Filling and dispensing access.
- A design meant to facilitate the removal of spill liquid in containment tank.
- Both the Model 275 and the Model 330 have a footprint of 57.5" x 70.5", and are 92" and 98" tall when fully assebled, respectively.
- FM Approved