InstaSeal® CPVC Head Adapter Elbows and Tees Fittings
- Features full brass threads with an EPDM seat for efficient installation.
- Allows for installatoin without the use of thread tape or sealant.
- To install, hand tighten until the sprinkler makes contact with the adapter’s rubber seat. An additional ½ to 1-¼ turn by hand or with the recommended wrench completes the installation.
- The final position of the sprinkler is adjustable, making pendent or horizontal sidewall sprinkler alignment simple.
- Can be used with sprinklers having a K-factor of 5.8 or less.
- Manufactured with BlazeMaster® CPVC compound, the proven leader in CPVC technology, for fast and easy installation.