Bookmark and Share

New Viking Dry Horizontal Sidewall Sprinklers Offer Installation Advantages

  • Expanded UL Listings for installation with the deflector from 4 to 12 inches below the ceiling.
  • Newly designed deflectors give contractors additional flexibility when installing sprinklers near crown moldings or other obstructions.
  • Offered in Standard Response Glass Bulb, Quick Response Glass Bulb, and Quick Response Fusible Link designs
  • Large orifice design allows lower starting pressures than standard orifice sprinklers.
  • Available in plain barrel, standard adjustable, and recessed adjustable models.
  • Selected models available in chrome, white-polyester, brass, and corrosion-resistant ENT.
  • Temperature ratings include 155°F, 175°F, 200°F, and 286°F (recessed adjustable models not available in 286°F).
  • Click on the following links to see Quick Response Glass Bulb and Quick Response Fusible Link Dry Horizontal Sidewall models.