Plastic Wall Plates (FPPI®)

FPPI® Plastic Floor and Ceiling Plates are manufactured from light weight injection molded plastic and are of single piece construction and rustproof. They are suitable for both interior and exterior uses and are highly recommended in corrosive environments. Available in IP sizes 1/2" through 8". Made in the USA.
Technical Details
Manufacturer:
FPPI®
Part Number:
01-234,
01-236,
01-237,
01-238,
01-222,
01-224,
01-226,
01-227,
01-228,
01-229,
01-230,
01-231,
01-235,
01-239,
01-240