Anvil® Grooved Products
Anvil Grooved Products includes the full complement of couplings, fittings, flanges, mechanical tees, and other products necessary for the installation of complete grooved piping networks for fire sprinkler systems.
Anvil combines the latest technology, up-to date fire protection ratings, recognized manufacturing expertise and a trusted history that has made Anvil the go-to source for fire protection piping products. Anvil products are UL/ULC Listed and FM Approved.
Anvil's latest coupling technology, the 74FP SlideLOK® Grooved Coupling, is also available from Viking SupplyNet. SlideLOK is the most rigid "ready to install" coupling on the market, and approved for rolled groove, cut groove, and swage groove piping. SlideLOK is UL Listed and FM Approved for wet/dry freezer applications.