Flexhead® SuperFlex® with SLT Technology

The only fully welded flexible sprinkler drop in the industry is available with SlideLOK 74FP coupling. No need to measure or count the number of bends. No need to worry about leaks or kinks. No need to tape or use pipe dope on the threaded fittings. This sprinkler drop provides all the flexiblity needed for fast and easy install. The unit comes fully assembled, can be used straight out of the box, can be used with standard 1" welded outlets and fittings.
Technical Details
Manufacturer:
FlexHead Industries
Part Number:
2036SF-SLT-50,
2036SF-SLT-75,
2036SF-SLTG-50,
2036SF-SLTG-75,
2048SF-SLT-50,
2048SF-SLT-75,
2048SF-SLTG-50,
2048SF-SLTG-75,
2072SF-SLT-50,
2072SF-SLT-75,
2072SF-SLTG-50,
2072SF-SLTG-75