Bookmark and Share

Ultra SprinkFlex® Flexible Hoses

Ultra SprinkFlex® Flexible Hoses

Ultra SprinkFlex® is a fully braided three piece hose design with interchangeable components and versatile 1" hose solution. The 71" hose is designed to accept up to 12 bends for the longest length, eliminating the need to count or measure bends, for faster installs and inspections leading to quicker occupancy. 

Ultra SprinkFlex® is UL Listed for tight 2-inch Bend Radius, accommodating pendent, semi-recessed, and concealed sprinkler heads. 

Watch the installation video here.

Technical Details

Manufacturer: 

ASC Engineered Solutions

Part Number: 

HB128H, 
HB128T, 
HB140H, 
HB140T, 
HB148H, 
HB148T, 
HB159H, 
HB159T, 
HB171H, 
HB171T

Documents and Resources

Technical Data & Instructions