Wall Mount Nitrogen Generators

General Air Products Wall Mount Nitrogen Generators are specifically designed to provide on-site, high purity nitrogen for use in dry and pre-action fire sprinkler systems. Utilizing a simple, low-profile design ready to be connected to a new or existing fire sprinkler system. Each Wall Mount Nitrogen Generator includes a QUIET fire protection air compressor, as well as a 30 gallon nitrogen storage tank and a PLC controller for data recording and simplified operation. General Air Products Wall Mount Nitrogen Generators provide a reliable and efficient method of producing a minimum of 98% nitrogen at the point of usage which will inhibit corrosion, improve the life of the system and lower maintenance costs.
Technical Details
Manufacturer:
General Air
Part Number:
NGP-WM850-1A,
NGP-WM1100-1A