3. Related System Valves ›
  4. Backflow Prevention ›
  5. Double Check Valves
Bookmark and Share

Double Check Valves

Viking SupplyNet’s extensive inventory of backflow valves and related devices includes leading products from Wilkins, Ames, Watts, and others.  Select products are included below.  Please visit the manufacturer’s web site for complete product specifications.

Ames Fire & Waterworks
Zurn / Wilkins
Watts 

Double Check Valve Assembly, Colt Series C200, C200N (Ames)

Double Check Valve Assembly, Colt Series C200, C200N (Ames)

Double Check Valve Assembly, Maxim Series M200, M200N (Ames)

Double Check Valve Assembly, Maxim Series M200, M200N (Ames)

Double Check Valve Assemblies, MasterSeries® 850 - Large Diameter, In-Line Design

Double Check Valve Assemblies, MasterSeries® 850 - Large Diameter, In-Line Design

Double Check Valve Assembly Model 350A

Double Check Valve Assembly Model 350A

Double Check Valve Assembly Model 450

Double Check Valve Assembly Model 450

Double Check Valve Assembly Model 450

Double Check Valve Assembly Model 450

Double Check Valve Assembly Model 950XL

Double Check Valve Assembly Model 950XL

Double Check Valve Assembly with Union End Ball Valves, MasterSeries® 850U

Double Check Valve Assembly with Union End Ball Valves, MasterSeries® 850U

Double Check Valve Assembly, MasterSeries® 850 - Small Diameter, In-Line Design

Double Check Valve Assembly, MasterSeries® 850 - Small Diameter, In-Line Design

Double Check Valve Assembly, MasterSeries® 870V, Configurable Design (Febco)

Double Check Valve Assembly, MasterSeries® 870V, Configurable Design (Febco)

Double Check Valve Assembly, Series 007 (Watts)

Double Check Valve Assembly, Series 007 (Watts)

Double Check Valve Assembly, Series 2000B

Double Check Valve Assembly, Series 2000B

Double Check Valve Assembly, Series 2000SS

Double Check Valve Assembly, Series 2000SS

Lead Free Double Check Valve Assemblies w/ OS&Y Shutoff, Series LF709 (Watts)

Lead Free Double Check Valve Assemblies w/ OS&Y Shutoff, Series LF709 (Watts)

Lead Free Dual Check Valves, Series LF7 (Watts)

Lead Free Dual Check Valves, Series LF7 (Watts)
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
    • Backflow Prevention
      • Double Check Valves
      • Detector Check Assemblies
      • Reduced Pressure Assemblies
    • Butterfly Valves
    • Gate Valves & Indicator Posts
    • Test & Drain Modules
    • Trim Valves
    • Riser Assemblies - Commercial & Residential
    • 13D Residential Systems
    • Collect & Drain Modules
    • Corrosion Monitors and Air Vents