Fire Extinguishers
Rugged designs for every light and ordinary hazard type.
Viking now offers a robust line of compact and portable fire extinguishers from Strike First Corporation. These units are designed for both commercial and industrial applications based on fire classifications, and when utilizing proper bracketing they are also suitable for marine applications. All models are fully rechargeable and include wall or vehicle brackets.
Our full extinguisher line includes:
- ABC Multi-Purpose with nominal capacities from 2.5 lb. to 30 lb.
- ABC Chrome - 2.5 lb. and 5 lb.
- BC Standard Dry Chemical – 2.75 lb. to 20 lb.
- 6L 1A:K Kitchen Class
- 9L Class A Water
- BC Carbon Dioxide – 5 lb. to 20 lb.
- Vehicle/U.S.C.G. Marine Brackets
- DC Galvanized Fire Extinguisher Cabinets
See our full line brochure for a complete listing of models.
Please visit the Strike First website for warranty details and Safety Data Sheets.