Contact Pressure Gauge

The contact pressure gauge is installed in the agent tank valve. The gauge is available in either normally open (NO) or normally closed (NC) contacts. The contacts are activated by the decrease in tank pressure during a system discharge or loss of tank pressure due to a leak. Gauges are available for either 360 psi (25 bar) or 725 psi (50 bar) tanks.