Bookmark and Share

PS40-EX Explosion Proof Supervisory Pressure Switch - (Potter)

PS40-EX Explosion Proof Supervisory Pressure Switch - (Potter)

The Potter PS40-EX Supervisory Pressure Actuated Switch is designed primarily to detect an increase and/or decrease from normal system pressure in automatic fire sprinkler systems located in hazardous locations classified as shown above. Typical applications are: Dry pipe systems, pre-action air/nitrogen supervision, pressure tanks, air supplies, and water supplies. The PS40-EX switch is factory set for 40 PSI (2,8 BAR) normal system pressure. The switch marked with the word LOW is set to operate at a pressure decrease of 10 PSI (7 BAR) at 30 PSI (2,1 BAR). The switch marked with the word HIGH is set to operate at a pressure increase of 10 PSI (7 BAR) at 50 PSI (3,5 BAR). See section heading Adjustments and Testing if other than factory set point is required. 

Technical Details

Manufacturer: 

Potter

Part Number: 

PS40EX

Documents and Resources

Technical Data Sheets