Slic-tite® Paste with PTFE - Premium Thread Sealant

- Contains more PTFE than other national brands
- Use on metal, PVC, CPVC, and ABS plastic pipe threads
- For sealing water, air, steam, natural gas, LP gas, refrigerants, ammonia, gasoline and oil. See Application chart for other service uses
- Non-toxic, non-drying, washes off easily
- Sealing temperature: -50°F to 500°F (-46°C to 260°C)
- Pressures: 3,000 PSI (204 BAR) for gas, 10,000 PSI (680 BAR) for liquid
- USDA approved for use in federally inspected meat and poultry plants
- FGG/BM/CZ® System Compatible
1 Qt Flat Top
Technical Details
Manufacturer:
La-Co
Page:
Part Number:
42013