Bookmark and Share

VK112 - Micromatic® Standard Response Fusible Element Sidewall Sprinklers (K5.6)

Viking Micromatic® Standard Response Fusible Element Horizontal Sidewall Sprinkler VK112 is a small thermosensitive solder link spray sprinkler available with finishes and temperature ratings to meet design requirements. 

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_060404

Part Number: 

05559, 
12974

VK Number: 

VK112

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard

Occupancy Type: 

Light Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings