
VK400 - Horizon® Flush Pendent Sprinklers (K5.6)

Viking Horizon® Standard Response Flush Pendent Sprinkler VK400 is a small, flush, solder link and lever spray sprinkler. Designed for use with concealed piping, the unit is mounted flush to the ceiling with the fusible link exposed.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_081788
Part Number:
Sprinkler: 06697B,
Cover Plates: 07027,
06919B,
07626,
06905B
VK Number:
VK400
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings