
VK402, VK413 - Horizon QR Flush Pendent Sprinklers (K5.6)

Viking Horizon® Quick Response Flush Pendent Sprinklers are small, flush, solder link and lever spray sprinklers. Designed for use with concealed piping, the units are mounted flush to the ceiling with the fusible link exposed.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_081888
Part Number:
06702B,
11487,
07027,
06919B,
07626,
06905B
VK Number:
VK402,
VK413
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings