VSR-FEX Explosion Proof Vane Type Waterflow Alarm Switch with Retard

The Model VSR-FEX is a vane type waterflow switch for use on wet sprinkler systems located in hazardous locations as shown above. The unit may also be used as a sectional waterflow detector on large systems. The unit contains two single pole, double throw, snap action switches and an adjustable, instantly recycling pneumatic retard. The switches are actuated when a flow of 10 gallons per minute (38 Lpm) or more occurs downstream of the device. The flow condition must exist for a period of time necessary to overcome the selected retard period.
Technical Details
Manufacturer:
Potter
Part Number:
VSRFEX0200,
VSRFEX0300,
VSRFEX0400,
VSRFEX0500,
VSRFEX0600