VSR-S Vane Type Waterflow Alarm Switch with Retard for Small Pipe

The Model VSR-S is a vane type waterfl ow switch for use on wet sprinkler systems that use 1" (25mm), 1¼" (32mm), 1½" (38mm) or 2" (50mm) pipe size. The unit may also be used as a sectional waterfl ow detector on large systems. The unit contains two single pole double throw snap action switches and an adjustable, instantly recycling pneumatic retard. The switches are actuated when a fl ow of 10 gallons per minute (38 LPM) or more occurs downstream of the device. The flow condition must exist for a period of time necessary to overcome the selected retard period.
Technical Details
Manufacturer:
Potter
Part Number:
VSRSF0125