VSR Vane Type Waterflow Alarm Switch with Retard

The Model VSR is a vane type waterfl ow switch for use on wet sprinkler systems. It is UL Listed and FM Approved for use on steel pipe; schedules 10 through 40, sizes 2" thru 8" (50 mm thru 200 mm). LPC approved sizes are 2" thru 8" (50 mm thru 200 mm). See Ordering Information chart. The VSR may also be used as a sectional waterfl ow detector on large systems. The VSR contains two single pole, double throw, snap action switches and an adjustable, instantly recycling pneumatic retard. The switches are actuated when a fl ow of 10 GPM (38 LPM) or more occurs downstream of the device. The fl ow condition must exist for a period of time necessary to overcome the selected retard period.
Technical Details
Manufacturer:
Potter
Part Number:
VSR0100,
VSR0200,
VSR0250,
VSR0300,
VSR0350,
VSR0400,
VSR0500,
VSR0600,
VSR0800