Jump to navigation
Search form
Search this site
VIKING
AMERICAS
Viking Americas
Viking Europe, Middle East & Africa
Secondary Menu
About Us
Locations
News
Careers
Contact Us
X
Viking Group Inc.
Trusted above all.™
Products
Fire Sprinklers
Valves & Systems
Foam Products
Special Hazards
Detection and Control Solutions
Flammable Liquid Storage Protection
Piping Systems
Electrical Products
New Product Announcements
Tech Data
Fire Sprinklers
Valves & Systems
Foam Systems
Special Hazards
Piping Systems
Electrical Products
Obsolete Viking Technical Data
Resources
Pricing Information
Technical Resources
Marketing Literature
Revit® Families
Digital Tools
LEED Resources
Forms and Documents
Best Practices
Buy American Act Compliant Products from Viking
CONNECTIONS Blog
Sprinkler Saves
Training
Customer Learning Portal (Online)
Upcoming Events (Live)
Webinars
Webinars - Spanish
TechTalks
Micro-Learning
Videos and Animations
Virtual Viking
Digital
Sprinkler Selector
Dry Sprinkler Order Form
Valve & System Configurator
Viking Tools for Revit®
HiEx Foam Estimator
LoEx Foam Estimator
Oxeo System Estimator
VSN
SupplyNet.com
VSN eInvoice Connect
Viking Fabrication Services
Business Partners
Vendor Routing
You are here
Home
›
Products
›
Valves & Systems
›
Deluge & Preaction Systems
›
Deluge Valve (Straight Through)
Deluge Valve (Straight Through)
Model F-1 Straight Through Deluge Valve, 1-1/2" (DN40) & 2" (DN50)
English
Model F-1 Straight Through Deluge Valve, 2-1/2” (DN65) - 8” (DN200)
English
Model F-2 Straight Through Deluge Valve, Halar® Coated, 2-1/2” (DN65) - 8” (DN200)
English
Model F-2 Straight Through Deluge Valve, Halar® Coated, 1-1/2" (DN40) & 2" (DN50)
English
English