VK636 - Mirage QREC Light Hazard ELO Concealed Pendent Sprinkler (K11.2)
The Viking Mirage® Model VK636 Quick Response Extended Coverage Light Hazard ELO Concealed Pendent Sprinkler is designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The sprinkler is designed with an extra-large orifice and a special deflector to meet Light Hazard density requirements for specifically listed extended areas of coverage at lower pressures than standard or large orifice sprinklers. See technical datasheet for required design and installation criteria.
Technical Details
K Factor:
11.2,
161 metric
Manufacturer:
Viking
Page:
F_121009
Part Number:
16102A,
15765
VK Number:
VK636
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)